IESNA:LM-63-2002
[TEST]P1380713
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-730-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20321.6
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3144.8 3239.9 3420.9 3497.8 3606.4 3801.0 3968.4 4126.8 4248.9 4407.3 4556.6 4791.9 5144.9 5448.0 5696.9 5859.8 5823.6 
5819.1 5837.2 5986.5 6131.3 6362.1 6420.9 6416.4 6249.0 5737.6 4905.1 4090.6 1972.9 705.9 325.8 253.4 185.5 131.2 54.3 
9.0 0.0 
3144.8 3235.3 3380.1 3502.3 3601.9 3769.3 3932.2 4108.7 4248.9 4334.9 4497.8 4733.1 5077.0 5411.8 5687.9 5810.0 5787.4 5787.4 
5823.6 5968.4 6149.4 6366.6 6470.7 6389.2 6303.3 5755.7 4873.4 4040.8 2113.2 674.2 330.3 253.4 190.0 131.2 63.3 9.0 0.0 
3144.8 3230.8 3371.1 3497.8 3588.3 3760.2 3972.9 4126.8 4280.6 4402.8 4538.5 4760.3 5054.4 5393.7 5692.4 5832.7 5873.4 
5891.5 5995.6 6167.5 6416.4 6629.1 6823.6 6828.2 6782.9 6411.9 5502.3 4511.4 2832.6 1018.1 425.3 289.6 194.6 126.7 54.3 
9.0 0.0 
3144.8 3212.7 3362.0 3479.7 3597.3 3746.7 3945.8 4126.8 4280.6 4407.3 4511.4 4696.9 4977.4 5330.4 5606.4 5864.3 5932.2 5954.8 
6077.0 6262.5 6506.9 6855.3 7294.2 7479.7 7611.0 7615.5 6986.5 5696.9 4031.7 1728.5 601.8 343.9 226.2 126.7 54.3 13.6 0.0 
3144.8 3212.7 3371.1 3466.1 3624.5 3742.1 3909.6 4122.2 4267.0 4411.8 4529.5 4696.9 4900.5 5235.4 5588.3 5805.5 5887.0 
5932.2 6022.7 6307.8 6728.6 7280.7 7905.1 8380.2 8823.7 9172.1 9235.4 8221.8 6285.2 3479.7 1126.7 466.1 285.1 153.8 
54.3 18.1 0.0 
3144.8 3217.2 3343.9 3466.1 3579.2 3715.0 3868.8 4054.4 4226.3 4380.2 4543.1 4683.3 4868.9 5090.6 5353.0 5647.1 5855.3 
5982.0 6090.6 6425.4 6891.5 7434.5 8013.7 8764.8 9678.9 10439.1 11172.1 11493.4 9706.0 6334.9 3090.5 1000.0 375.6 
167.4 67.9 22.6 0.0 
3144.8 3208.2 3321.3 3429.9 3552.1 3683.3 3837.2 3991.0 4185.6 4353.0 4529.5 4706.0 4877.9 5113.2 5353.0 5606.4 5850.8 
5995.6 6167.5 6375.7 6719.6 7267.1 7936.8 8810.1 9787.5 10760.3 11633.7 12231.0 11787.5 9868.9 6276.1 3208.2 954.8 
257.9 81.4 27.1 0.0 
3144.8 3212.7 3307.7 3411.8 3538.5 3687.8 3810.0 3968.4 4158.4 4316.8 4515.9 4724.1 4909.6 5113.2 5344.0 5583.8 5805.5 6027.2 
6194.7 6420.9 6792.0 7276.1 7905.1 8724.1 9674.4 10633.6 11633.7 11991.1 11878.0 10665.3 7344.0 4122.2 1429.9 362.0 
95.0 31.7 0.0 
3144.8 3208.2 3258.0 3380.1 3484.2 3624.5 3737.6 3882.4 4036.3 4190.1 4375.6 4570.2 4805.5 5004.6 5144.9 5339.4 5534.0 5782.9 
6099.6 6475.2 6973.0 7520.5 8194.7 8968.5 9792.0 10525.0 10927.8 11013.7 10945.9 10470.7 8968.5 5796.5 2113.2 619.9 
135.7 36.2 0.0 
3144.8 3185.6 3244.4 3325.8 3407.3 3506.8 3629.0 3760.2 3877.9 4000.1 4158.4 4312.3 4461.6 4570.2 4715.0 4868.9 5063.4 5371.1 
5746.7 6280.6 6900.6 7656.2 8380.2 9045.4 9814.6 10244.5 10389.3 10488.8 10176.6 9280.7 7715.0 4778.4 1534.0 420.8 
117.6 36.2 0.0 
3144.8 3167.5 3190.1 3235.3 3321.3 3416.3 3515.9 3610.9 3705.9 3782.9 3896.0 3995.5 4095.1 4144.9 4276.1 4448.0 4701.4 5063.4 5515.9 
6036.3 6733.1 7434.5 8140.4 8914.2 9448.1 9565.8 9316.9 8724.1 7574.8 6203.7 4642.6 2212.7 719.5 190.0 81.4 36.2 0.0 
3144.8 3158.4 3176.5 3217.2 3289.6 3384.7 3457.1 3547.6 3633.5 3696.9 3787.4 3864.3 3945.8 4036.3 4149.4 4330.4 4597.4 4900.5 5239.9 
5692.4 6117.7 6611.0 7099.7 7656.2 7945.8 7846.3 7448.1 6873.4 5778.4 4515.9 3185.6 1448.0 506.8 185.5 72.4 31.7 0.0 
3144.8 3158.4 3158.4 3190.1 3258.0 3339.4 3416.3 3484.2 3543.0 3606.4 3669.7 3737.6 3805.5 3918.6 4063.4 4230.8 4434.5 4615.5 4773.8 
4945.8 5131.3 5321.3 5588.3 5846.2 5959.4 5728.6 5334.9 4651.7 3737.6 2638.0 1606.4 705.9 298.6 162.9 76.9 31.7 0.0 
3144.8 3144.8 3140.3 3149.4 3217.2 3267.0 3298.7 3339.4 3371.1 3407.3 3448.0 3502.3 3547.6 3556.6 3524.9 3429.9 3289.6 3117.7 2918.6 
2683.3 2488.7 2271.5 2031.7 1737.6 1429.9 1131.2 882.4 714.9 588.2 502.3 429.9 334.8 267.0 199.1 122.2 36.2 0.0 
3144.8 3122.2 3104.1 3113.2 3149.4 3167.5 3185.6 3172.0 3172.0 3176.5 3144.8 3113.2 3018.1 2923.1 2782.8 2583.7 2343.9 2122.2 1941.2 
1782.8 1629.0 1479.7 1343.9 1199.1 1067.9 936.7 823.5 724.0 633.5 556.6 470.6 371.0 267.0 199.1 122.2 36.2 0.0 
3144.8 3113.2 3099.6 3081.5 3090.5 3077.0 3045.3 3009.1 3000.0 2945.7 2873.3 2755.7 2597.3 2439.0 2280.6 2149.4 2054.3 1981.9 1864.3 
1728.5 1583.7 1420.8 1276.0 1172.0 1072.4 977.4 891.4 791.9 692.3 574.7 488.7 393.7 285.1 181.0 90.5 31.7 0.0 
3144.8 3099.6 3077.0 3077.0 3036.2 2991.0 2959.3 2927.6 2855.2 2773.8 2638.0 2452.5 2267.0 2144.8 2049.8 1991.0 1923.1 1837.1 1733.1 
1629.0 1506.8 1316.8 1230.8 1167.4 1099.6 1027.2 936.7 850.7 755.7 665.2 547.5 466.1 362.0 221.7 108.6 27.1 0.0 
3144.8 3095.1 3054.3 3036.2 2968.4 2909.5 2873.3 2828.1 2728.5 2588.3 2407.3 2235.3 2099.6 2004.6 1914.1 1841.7 1755.7 1665.2 1547.5 
1371.1 1248.9 1221.7 1194.6 1190.1 1172.0 1140.3 1063.4 995.5 945.7 877.8 814.5 701.4 583.7 389.1 217.2 40.7 0.0 
3144.8 3090.5 3049.8 3000.0 2923.1 2896.0 2841.7 2760.2 2638.0 2470.6 2276.1 2104.1 2013.6 1932.2 1832.6 1724.0 1619.9 1493.2 1303.2 
1194.6 1149.3 1126.7 1113.1 1108.6 1108.6 1067.9 1009.1 972.9 914.0 846.2 828.1 769.2 633.5 420.8 226.2 40.7 0.0 
3144.8 3081.5 3036.2 3000.0 2927.6 2891.4 2846.2 2724.0 2561.1 2357.5 2176.5 2040.8 1941.2 1855.2 1755.7 1633.5 1488.7 1307.7 1181.0 
1122.2 1090.5 1072.4 1058.8 1063.4 1036.2 977.4 918.6 868.8 805.4 782.8 769.2 665.2 533.9 384.6 217.2 27.1 0.0 
3144.8 3099.6 3049.8 3004.6 2927.6 2900.5 2837.1 2728.5 2547.5 2339.4 2158.4 2009.1 1909.5 1810.0 1710.4 1561.1 1380.1 1194.6 1122.2 
1076.9 1054.3 1045.3 1040.7 1031.7 981.9 936.7 877.8 841.6 791.9 814.5 873.3 665.2 470.6 334.8 190.0 18.1 0.0 
3144.8 3090.5 3049.8 3000.0 2918.6 2873.3 2814.5 2724.0 2543.0 2334.9 2158.4 2009.1 1896.0 1805.5 1719.5 1565.6 1380.1 1190.1 1117.7 
1072.4 1045.3 1036.2 1027.2 1013.6 959.3 909.5 873.3 841.6 791.9 819.0 891.4 629.0 452.5 330.3 190.0 9.0 0.0 
